×

Inline filter with filter element according to DIN 24550

445 LEN


  • Size 0040, 0063, 0100, 0160, 0250, 0400, 0630, 1000, 0160…7, 0250…7, 0400…7, 0630…7, 1000…7, 0160…9, 0250…9, 0400…9, 0630…9, 1000…9
  • Max. operating pressure 450 bar
  • Flow, max. 515 l/min
  • Connection G 1/2, G1 1/2, G1 1/2, G1 1/2, G2, G2, G1 1/2, G1 1/2, G1 1/2, SAE 2", SAE 2 1/2", G1 1/2, G1 1/2, G1 1/2, SAE 2", SAE 2 1/2"
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Maintenance
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-06-05 12:55:35