×

Tank mounted filters / return line filters


The tank mounted return flow filters are designed for installation on fluid tanks of hydraulic or lubrication systems. Their function is to separate solid materials from fluids and they are also used as filling or bypass filters.

  • Size 0040 … 2500
  • Max. operating pressure 10 bar
  • Flow, max. 1680 l/min
  • Connection G3/4, G1 1/4, G1 1/2, SAE 2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 3", 3000 psi, SAE 4", 3000 psi, SAE 4", 3000 psi
  • Operating temperature -10 … +100 °C
  • Size 0040 … 2500
  • Component series 1X
  • Max. operating pressure 10 bar
  • Flow, max. 1680 l/min
  • Connection G1 1/2, G1 1/2, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi, SAE 2 1/2", 3000 psi
  • Operating temperature -10 … +100 °C
  • Size 0101 … 1051
  • Component series 2X
  • Max. operating pressure 25 bar
  • Connection G1, G1 1/2, SAE 2", 3000 psi, SAE 3", 3000 psi
  • Operating temperature -10 … +100 °C


Subject to change, status 2019-05-11 05:15:23