×

Tank mounted return line filter with filter element according to Bosch Rexroth standard

25TE


  • Size 0101 … 1051
  • Component series 2X
  • Max. operating pressure 25 bar
  • Connection G1, G1 1/2, SAE 2", 3000 psi, SAE 3", 3000 psi
  • Operating temperature -10 … +100 °C

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Maintenance
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-09-18 18:07:01