×

Manifolds


We offer prefabricated control blocks and press modules, as well as customized solutions tailored to your technical requirements. On request, we design and manufacture individual manifolds. Here, Rexroth sets standards and holds the world record with a 28-tons control block.

  • Size 40, 71, 180, 355
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 600 l/min
  • Size 10, 16, 25, 32, 35
  • Component series 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 2000 l/min
  • Hydraulic control for downstroke piston
  • Size 32, 40, 50
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 1100 l/min
  • Size 63, 80
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 3000 l/min
  • Size 20, 25, 32, 40, 50, 63, 80, 100
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 4500 l/min


Subject to change, status 2019-08-06 12:05:52