×

Sandwich plates


Sandwich plates with porting pattern according to DIN 24340 form A and ISO 4401 in nominal sizes 6 to 22.

  • Size 6
  • Maximum operating pressure 210 bar
  • Nominal flow 25 l/min
  • Size 10
  • Maximum operating pressure 315 bar
  • Nominal flow 60 l/min
  • Size 16
  • Maximum operating pressure 315 bar
  • Nominal flow 160 l/min


Subject to change, status 2019-05-11 04:46:32