×

Subplates, size 10


  • Size 10
  • Component series 1X
  • according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-D05
  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 5781-06-07-0-00
  • For isolator, directional, pressure and flow control valves
  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Rexroth-specific hole pattern
  • For isolator, directional, pressure and flow control valves
  • Size 10
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 6264-06-09-*-97 and Rexroth-specific hole pattern
  • Pressure relief valves
  • Size 10
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 6263-06-05-0-97
  • For flow control valves
  • Size 10
  • Component series 1X
  • Maximum operating pressure 315 bar
  • similar to ISO 6263-06-05-0-97 (observe position of actuator ports!)
  • Size 10
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-D05
  • For valves up to 630 bar
  • Size 10
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-05-04-0-05 and NFPA T3.5.1 R2-D05
  • For valves up to 630 bar


Subject to change, status 2019-05-11 04:38:41