×

Subplates, size 16


  • Size 16
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 4401-07-07-0-05 and NFPA T3.5.1 R2-D07
  • For directional valves with one tank port, flow control valves
  • Size 16
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 6263-09-05-0-97 and DIN 24340 form G
  • For flow control valves
  • Size 16
  • Component series 1X
  • Maximum operating pressure 315 bar
  • similar to ISO 6263-06-05-0-97 (observe position of actuator ports!)
  • For flow control valves


Subject to change, status 2019-05-11 04:45:53