×

Subplates, size 6


  • Size 6
  • Component series 1X
  • Maximum operating pressure 500 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03
  • Size 6
  • Component series 1X
  • Maximum operating pressure 400 bar
  • Rexroth-specific hole pattern
  • Pressure relief valves
  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03 (with locating hole)
  • Size 6
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-03-02-0-05 with M6 mounting screws
  • For valves up to 630 bar
  • Size 6
  • Component series 1X
  • Maximum operating pressure 420 bar
  • according to ISO 4401-03-02-0-05 and NFPA T3.5.1 R2-2002 D03
  • For directional valves with one tank port, flow control valves
  • Size 6
  • Component series 1X
  • Maximum operating pressure 630 bar
  • according to ISO 4401-03-02-0-05 with M6 mounting screws
  • For valves up to 630 bar


Subject to change, status 2019-05-11 04:38:40