Find your product
Fixed motors
- All-purpose high pressure motor
- Size 5 … 1000
- Nominal pressure up to 400 bar
- Maximum pressure up 450 bar
- Open and closed circuits
- High pressure motor for integration in mechanical gearboxes
- Size 28 … 355
- Nominal pressure up to 400 bar
- Maximum pressure up 450 bar
- Open and closed circuits
- Compact high pressure motor with short installation length
- Size 45 … 107
- Nominal pressure up to 450 bar
- Maximum pressure up 500 bar
- Open and closed circuits
- Compact high pressure motor for integration in mechanical gearboxes
- Size 45 … 107
- Nominal pressure up to 450 bar
- Maximum pressure up 500 bar
- Open and closed circuits
- High pressure motor for confined installation spaces
- Size 22 … 500
- Nominal pressure up to 400 bar
- Maximum pressure up 450 bar
- Open and closed circuits
- Medium pressure motor for standard applications
- Size 18 … 63
- Nominal pressure 280 bar
- Maximum pressure 350 bar
- Open and closed circuits
- Medium pressure motor for integration in mechanical gearboxes
- Size 10 … 63
- Nominal pressure 280 bar
- Maximum pressure 350 bar
- Open and closed circuits