×
Variable motors
- All-purpose high pressure motor
- Series 65: size 55 … 200
series 63: size 28, 250 … 1000 - Nominal pressure up to 400 bar
- Maximum pressure up to 450 bar
- Open and closed circuits
- All-purpose high pressure motor
- Size 60 … 280
- Nominal pressure 450 bar
- Maximum pressure up to 530 bar
- Open and closed circuits
- High pressure motor for integration in mechanical gearboxes
- Series 65: size 55 … 200
series 63: size 28, 250 - Nominal pressure up to 400 bar
- Maximum pressure up to 450 bar
- Open and closed circuits
- High pressure motor for integration in mechanical gearboxes
- Size 60 … 215
- Nominal pressure 450 bar
- Maximum pressure 530 bar
- Open and closed circuits
- Medium pressure motor with two-point control
- Size 28 … 85
- Nominal pressure 280 bar
- Maximum pressure 350 bar
- Open and closed circuits
- Plug-in medium pressure motor with two-point control
- Size 28 … 63
- Nominal pressure 280 bar
- Maximum pressure 350 bar
- Open and closed circuits
Subject to change, status 2019-07-08 21:02:24