Our oil treatment systems removing dirt, oil aging products and gases as well as free and dissolved water from hydraulic and lubricating oils in the bypass.
Find your product
Oil treatment
- Maximum flow 50 l/min
- End vacuum up to 50 mbar
- Size 50
- Component series 2X
- Conveying capacity 10 ... 50 l/min
- Maximum flow 15 l/min
- Filter type 7 SL 45
- Maximum flow 35 l/min
- Filter type 7 SL 45
- Maximum flow 10 l/min
- Filter type 40 LE 0018
- Maximum flow 30 l/min
- Filter type 40 FLE 0045
- Maximum flow 50 l/min
- Filter type 40 FLE 0095
- Maximum flow of 80 l/min
- Filter type 40 FLE 0120
- Filter type 40 FLE 0270C