Find your product
Cartridge valves
- Standard series
- Size 16 … 160
- Component series 6X, 2X, 7X
- Maximum operating pressure 420 bar
- Maximum flow 25000 l/min
- High-pressure series
- Size 16 … 100
- Component series 6X, 7X
- Maximum operating pressure 450 bar
- Maximum flow 13000 l/min
- Size 16 … 125
- Component series 1X
- Maximum operating pressure 450 bar
- Maximum flow 17000 l/min