×

2-way cartridge valves with spool position monitoring

LFA..EGWA (control cover)


  • Size 16 … 160
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Components
Dimensions
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 23:23:37