×

2-way cartridge valves, directional functions

LFA..D (standard)


  • Standard series
  • Size 16 … 160
  • Component series 6X, 2X, 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 00:05:24