×

2-way cartridge valves, directional functions

LFA..GWMA


  • Standard series
  • Size 16 … 80
  • Component series 7X, 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2021-10-05 09:41:38