×

2-way cartridge valves, directional functions

LFA..WEMA (standard)


  • Standard series
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 25000 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 08:56:11