×

Control cover


  • Type-examination tested safety valves according to Pressure Equipment Directive 2014/68/EU
  • Size 40 … 63
  • Component series 7X
  • Maximum operating pressure 400 bar
  • Maximum flow 5000 l/min
  • Size 40 … 63
  • Component series 7X
  • Type-examination tested safety valves according to Pressure Equipment Directive 2014/68/EU
  • Size 32 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 5000 l/min
  • Size 32 … 63
  • Component series 7X
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Size 16 … 100
  • Component series 6X, 7X
  • Size 40 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Size 40 … 100
  • Component series 6X, 7X
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Size 16 … 100
  • Component series 6X, 7X
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Size 16 … 100
  • Component series 6X, 7X
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Size 16 … 100
  • Component series 6X, 7X
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Size 16 … 100
  • Component series 6X, 7X
  • Size 16 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Size 16 … 63
  • Component series 7X
  • Size 16 … 100
  • Component series 6X, 7X
  • Maximum operating pressure 420 bar
  • Size 16 … 100
  • Component series 6X, 7X
  • High-pressure series
  • Size 25 … 50
  • Component series 3X
  • Maximum operating pressure 700 bar
  • Maximum flow 3500 l/min


Subject to change, status 2020-08-24 12:33:31