×

2-way cartridge valves , pressure limiting function

LFA.DBW…E


  • Type-examination tested safety valves according to Pressure Equipment Directive 2014/68/EU
  • Size 32 … 63
  • Component series 7X
  • Maximum operating pressure 420 bar
  • Maximum flow 5000 l/min
  • Size 32 … 63
  • Component series 7X
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Information
Ordering codes
Addresses

Subject to change, status 2021-02-11 18:06:35