×

Directional poppet valves, directly operated, with solenoid actuation

SE 6 …XH


  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 4 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection valve:
    Ex h IIC T6 Gb X according to EN 80079-36
  • Type of protection valve solenoid:
    Ex ib IIC T6 Gb according to EN 60079-0
  • Valve solenoid certified according to IECEx
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2021-11-18 14:05:48