×

Directional poppet valves, directly operated, with solenoid actuation

SED 6…XE


  • Size 6
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 25 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G; II 2D
  • Type of protection valve:
    – Ex h IIC T4 Gb X according to EN 80079-36
    – Ex h IIIC T115°C Db X according to EN 80079-36
  • Type of protection, solenoid coil:
    – Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
    – Ex tb IIIC T115°C Db according to EN 60079-31
  • Solenoid coil certified according to IECEx
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Electrical connection
Dimensions
Project planning information
Information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2021-02-19 16:05:36