×

4/3, 4/2 and 3/2 directional valves with wet-pin DC solenoids

WE 6 ../.B..XM...


  • Size 6
  • Component series 5X
  • Maximum operating pressure 210 bar
  • Maximum flow 20 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve: Ex ib I Mb / Ex ib IIC T6 Gb according to EN 60079-0 / EN 60079-11
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2018-03-21 08:07:45