×

Directional spool valves, pilot operated, with hydraulic actuation

H-4WEH...VP1


  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application according to
    – NEC500 and CEC Appendix J: Class I, Division 1, Groups B, C, D T4
    – NEC502 and CEC Section 18: Class II/III, Division 1, Groups E, F, G T4
  • Type of protection valve solenoid: XP (explosion-proof); DIP (dust ignition protection)
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:30:43