×

Directional spool valves, pilot operated, with electro-hydraulic actuation (Explosion protection "flameproof enclosure")

H-4WEH…XD...


  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection of the valve solenoids: Ex db I Mb / Ex db IIC T4 Gb according to EN 60079-0 / EN 60079-1
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 21:43:29