×

Directional spool valves, pilot operated, with electro-hydraulic actuation (Explosion protection "Increased safety")

H-4WEH…XE…


  • Size 10 … 32
  • Component series 4X, 7X, 6X
  • Maximum operating pressure 350 bar
  • Maximum flow 1100 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 2G
  • Type of protection of the valve solenoids: Ex eb mb IIC T4 Gb according to EN 60079-7 / EN 60079-18
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-10 11:17:20