×

Twin throttle check valves, direct operated

Z2FS 6...XC


  • Size 6
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 80 l/min
  • Area of application according to directive 94/9/EG I M2, II 2G, II 2D
  • Type of protection of the valve: c (EN 13463-5:2004-03)
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Downloads
Ordering codes
Addresses

Subject to change, status 2020-08-24 12:32:37