×

Check valves


  • Size 6
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 40 l/min
  • Size 10
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 100 l/min
  • Size 6 … 30
  • Component series 1X
  • Maximum operating pressure 450 bar
  • Maximum flow 450 l/min
  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Size 10 … 32
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 550 l/min
  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Size 10 … 32
  • Component series 4X
  • Maximum operating pressure 315 bar
  • Maximum flow 550 l/min
  • Size 40 … 300
  • Component series 1X
  • Maximum operating pressure 16 bar
  • Maximum flow 50000 l/min


Subject to change, status 2020-08-24 12:29:50