×

Pressure cut-off valve, pilot-operated, with mechanical operation

KAV (High Performance)


  • Size 2
  • Component series A
  • Maximum operating pressure 350 bar
  • Maximum flow 140 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Ordering codes
Addresses

Subject to change, status 2019-09-06 14:39:30