×

Safety valves, direct operated

DBDH…XC…E


  • Size 6 … 30
  • Component series 1X
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2, II 2G, II 2D
  • Type of protection of the valve solenoids: c (EN 13463-5)
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Information
Downloads
Ordering codes
Addresses

Subject to change, status 2019-05-10 19:25:59