×

Pressure relief valve, pilot controlled

DB 20 K


  • Size 25
  • Component series 1X
  • Maximum operating pressure 350 bar
  • Maximum flow 400 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Safety Instructions
Ordering codes
Addresses

Subject to change, status 2022-02-28 14:14:41