×

Pressure relief valve, pilot controlled

DBW(C/T)


  • Size 10 … 32
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 650 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Information
Accessories
Certification
Ordering codes
Addresses

Subject to change, status 2019-05-12 01:34:57