×

Small power units

CytroPac


  • Component series 1X
  • Tank size 20 l
  • Maximum operating pressure 240 bar
  • Power 1.5 … 4 kW
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2021-06-25 14:05:52