×

Directional servo-valves, with mechanical position feedback

4WS2EM 6…XN


  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 48 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: II 3G; II 3D
  • Types of protection:
    – Ex nA II T5X according to EN 60079-0 / EN 60079-15
    – Ex tD A22 IP 65 TX according to EN 61241-0 / EN 61241-1
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-10 11:00:18