×

High-response directional valves, direct operated, with electrical position feedback and integrated electronics (OBE)

4WRPE


  • Size 10
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Nominal flow 50 … 80 l/min
  • Digital interface IO-Link for I4.0

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2020-04-03 14:12:23