×

High-response valves with electrical position feedback (Lvdt DC/DC ±10 V)

4WRPH 6


  • Size 6
  • Component series 2X
  • Maximum operating pressure 315 bar
  • Maximum flow 40 l/min
  • Nominal flow 2 … 40 l/min
Features
Product description
Type code
Technical data
Ordering codes
Addresses

Subject to change, status 2019-09-06 17:57:13