×

4/3 high-response directional valve, direct operated, with integrated control electronics (OBE)

4WRSE


  • Size 6, 10
  • Component series 3X
  • Maximum operating pressure 315 bar
  • Maximum flow 180 l/min
  • Nominal flow 4 … 75 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-10 12:51:21