×

High-response directional valves, pilot operated, with integral electronics (OBE) and electrical position feedback

4WRDE -5X


  • Size 10 … 35
  • Component series 5X
  • Maximum operating pressure 350 bar
  • Maximum flow 3000 l/min
  • Nominal flow 25 … 1000 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-11 05:58:06