×

Directional control valve, pilot-operated, with integrated fieldbus (IFB-Multi Ethernet)

4WRLF


  • Size 10 … 27
  • Component series 4X
  • Maximum operating pressure 350 bar
  • Maximum flow 1850 l/min
  • Nominal flow 60 … 600 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Project planning information
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2020-05-20 12:31:44