×

Proportional directional valve, direct operated, with electrical position feedback and integrated electronics (OBE)

4WREE-3X


  • Size 6
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum flow 80 l/min
  • Nominal flow (Δp = 10 bar) 4 … 32 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-11 06:51:45