×

Proportional flow control valves, with integrated pressure compensator

KUDSR


  • Size 3
  • Component series A
  • Max. operating pressure 350 bar
  • Flow, max. 120 l/min

Additional information

Features
Product description
Type code
Technical data
Ordering codes
Addresses

Subject to change, status 2019-09-06 23:02:44