×

Proportional pressure reducing valve, pilot-operated, with DC motor actuation

DRS


  • Size 6
  • Component series 1X
  • Max. operating pressure 210 bar
  • Flow, max. 30 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-10 17:57:56