×

Pressure-controlled proportional pressure relief valves, direct operated, with integrated electronics (OBE)

DBETA


  • Size 6
  • Component series 6X
  • Maximum operating pressure 500 bar
  • Maximum flow 5 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-10 18:36:14