×

Proportional pressure relief valves, direct operated, with position feedback (Lvdt AC/AC)

DBETBX


  • Size 6
  • Component series 1X
  • Maximum operating pressure 315 bar
  • Nominal flow 1 l/min

Additional information

Features
Product description
Type code
Technical data
Ordering codes
Addresses

Subject to change, status 2019-09-07 06:38:34