×

Proportional pressure relief valve, direct operated, with integrated electronics (OBE)

DBETE


  • Size 6
  • Component series 6X
  • Maximum operating pressure 420 bar
  • Maximum flow 2 l/min
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 02:19:53