×

Pressure relief valves, direct operated, with direct current motor operation

DBGT


  • Size 6
  • Component series 2X
  • Maximum operating pressure 700 bar
  • Maximum flow 12 l/min

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-06 21:54:45