The Rexroth-SYDFE is an electro-hydraulic control system based on an axial piston variable displacement pump for controlling pressure, flow and power without throttling losses in the energy line. The advantages are robustness, high efficiency, energy efficiency as well as a dynamic and highly accurate regulation.
×
Electro-hydraulic control systems
- The SY(H)DFE is an electro-hydraulic control system on the basis of axial piston variable displacement pumps for the variable:
- pressure control
- flow control
- alternating p/Q control and
- power limitation (optional)
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
- The requested product is no longer in our current series product portfolio.
For further information, please contact us.
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
- With axial piston variable displacement pump A10VSO.../31
- Size 18 … 100
- Component series 2X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
- With axial piston variable displacement pump A10VSO.../32
- Size 45 … 180
- Component series 3X
- Maximum operating pressure 280 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Master-Slave
- Communication: Sercos, PROFINET, EtherCAT, EtherNET/IP, POWERLINK, VARAN, analog
- The requested product is no longer in our current series product portfolio. Possible product alternative is the SY(H)DFEDn (RE30035 / RE30030 / RE30630).
For further information, please contact us.
- With axial piston variable displacement pump A4VSO
- Size 40 … 355
- Component series 1X
- Maximum operating pressure 350 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
- With axial piston variable displacement pump A4VSO
- Size 40 … 355
- Component series 1X
- Maximum operating pressure 350 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
- With axial piston variable displacement pump A4VSO
- Size 40 … 355
- Component series 1X
- Maximum operating pressure 350 bar
- Function: Swivel angle control, Pressure control,Torque limitation, Speed control function, Master-Slave
- Communication: Sercos, PROFINET, EtherNET/IP, POWERLINK, VARAN, CAN over EtherCAT, ServoDrive over EtherCAT, analog
Subject to change, status 2021-11-04 10:05:37