×

Flushing valve with pressure holding valve

SV 


  • For flushing out hydraulic fluid and dirt particles from the closed circuit
  • Size 40 … 90
  • Nominal pressure 400 bar
  • Maximum pressure 450 bar
  • Closed circuit

Additional information

Features
Addresses

Subject to change, status 2021-01-21 18:07:56