×

External gear pump High Performance

AZPB


  • Platform B
  • Fixed displacement
  • Size 1.0 … 7.1
  • Continuous pressure up to 220 bar
  • Intermittent pressure up to 250 bar
Features
Technical data
Downloads
Ordering codes
Addresses

Subject to change, status 2021-01-14 18:05:48