×

External gear pump High Performance

AZPN


  • Platform N
  • Fixed displacement
  • Size 20 … 36
  • Continuous pressure up to 250 bar
  • Intermittent pressure up to 280 bar
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Dimensions
Project planning information
Information
Accessories
Ordering codes
Addresses

Subject to change, status 2021-07-21 16:05:52