×

Gerotor pumps with constant displacement

PGZ


  • Frame size 4, 5
  • Size 20 … 140
  • Maximum operating pressure 15 bar
  • Maximum displacement 136.3 cm³
Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Project planning information
Ordering codes
Addresses

Subject to change, status 2019-05-12 04:31:18