×

Internal gear pump

PGP


  • Fixed displacement
  • Frame size 2, 3
  • Size 6.3 … 32
  • Maximum pressure 350 bar
  • Displacement 6.5 … 32.5 cm³

Additional information

Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Dimensions
Project planning information
Maintenance
Accessories
Ordering codes
Addresses

Subject to change, status 2019-05-11 08:22:44